norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis reducer adapter size 80 mm
42206

UNILOCK 5-axis reducer adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Body rust-free tool steel.
Clamping pin low carbon steel.
Version:Contact faces on the body hardened and ground.
Clamping pin oxidised. Contact faces hardened and ground.
Note:The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces. Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on module. Reducer adapters are available as hardened versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42206 UNILOCK 5-axis reducer adapter size 80 mm 216 kB

Drawings

UNILOCK 5-axis reducer adapter size 80 mm

Item selection/filter

Order No.Version 2Form

Form definitionDHH1CADAcc.PriceOrder
42206-501101hardACentring PinM10X1005025,5 364.55 €
42206-502101hardBadjustment pinM10X1005025,5 401.35 €
42206-503101hardCClamping PinM10X1005025,5 357.65 €
42206-501121hardACentring PinM12X1005027,5 364.55 €
42206-502121hardBadjustment pinM12X1005027,5 401.35 €
42206-503121hardCClamping PinM12X1005027,5 357.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83