norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK 5-axis add-on clamping module size 80 mm
42203

UNILOCK 5-axis add-on clamping module size 80 mm

go back

Item description/product images

DescriptionMaterial:Body QT steel.
Clamping pin mild steel.
Version:Body and clamping pin oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis add-on modules are used for raising basic modules and mounting base. Depending on the clamping situation, optimum assembly height can be achieved using a combination of the basic module and add-on module.On request:With rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42203 UNILOCK 5-axis add-on clamping module size 80 mm 239 kB

Drawings

UNILOCK 5-axis add-on clamping module size 80 mm

Item selection/filter

Order No.Form definitionHSWTightening
torque
max. Nm
Retraction force
kN
weight
kg
CADAcc.PriceOrder
42203-120750without rotation lock75615152.85 691.15 €
42203-121000without rotation lock100615153.65 727.95 €
42203-121250without rotation lock125615154.5 778.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83