norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, oval aluminium with outer hole
06920

Pull handles, oval aluminium with outer hole

go back

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003, powder-coated.Assembly:From the front.Accessory:Use ISO 4762-M5/M6 cap screws for mounting the handles.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920 Pull handles, oval aluminium with outer hole 118 kB

Drawings

Pull handles, oval aluminium with outer hole

Item selection/filter

Order No.Main
colour
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
06920-11000105black10021135,55011313,61000 10.18 €
06920-11120105black11221135,55012513,61000 10.43 €
06920-11120106black11225176,655129111000 12.08 €
06920-11200105black12021135,55013313,61000 10.65 €
06920-11200106black12025176,655137111000 12.37 €
06920-11280105black12821135,55014113,61000 10.88 €
06920-11280106black12825176,655145111000 12.52 €
06920-11600105black16021135,55017313,61000 11.70 €
06920-11600106black16025176,655177111000 13.57 €
06920-11800106black18025176,655197111000 13.80 €
06920-11002705ruby red10021135,55011313,61000 10.18 €
06920-11122705ruby red11221135,55012513,61000 10.43 €
06920-11122706ruby red11225176,655129111000 12.08 €
06920-11202705ruby red12021135,55013313,61000 10.65 €
06920-11202706ruby red12025176,655137111000 12.37 €
06920-11282705ruby red12821135,55014113,61000 10.88 €
06920-11282706ruby red12825176,655145111000 12.52 €
06920-11602705ruby red16021135,55017313,61000 11.70 €
06920-11602706ruby red16025176,655177111000 13.57 €
06920-11802706ruby red18025176,655197111000 13.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83