norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, aluminium, slanted both sides
06900

Pull handles, aluminium, slanted both sides

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium EN AW-5754.Version:Surface tumbled and black powder-coated or left bright.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06900 Pull handles, aluminium, slanted both sides 106 kB

Drawings

Pull handles, aluminium, slanted both sides

Item selection/filter

Order No.

Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06900-140066black14025M6571701000 34.18 €
06900-140067bright14025M6571701000 30.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83