norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Side clamps, steel with clamping point
04580

Side clamps, steel with clamping point

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:This mechanical side clamp which has no draw-down effect can be used as a clamping or stop element.

ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
Advantages:- Compact construction
- Can be used horizontally or vertically
- Replaceable thrust screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04580 Side clamps, steel with clamping point 170 kB

Drawings

Side clamps, steel with clamping point

Item selection/filter

Order No.SizeB

B1B2DD1D2HH1Travel
S
LL1
min.
L1
max.
L2
min.
L2
max.
L3L4L5F
kN
Slot
width
SWTightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
04580-1414402420M10M10M65025,5485122,5126,540,544,51626251412176745 408.25 €
04580-202047,52720M12M12M65627,569813914643,750,418,230252014198360 506.00 €
04580-3030673620M16M16M671,53410134189,5199,560,570,526,53632301824205125 640.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83