norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud, inch
04233-06 inch

Cam levers, plastic, adjustable with external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud blue-passivated or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Drawing reference:
1) setscrew for fine adjustment of lever
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 04233-06_inch_Datasheet_32206_Cam_levers_plastic_adjustable_with_external_thread_plastic_thrust_washer_and_steel_or_stainless_steel_stud_inch--en 216 kB

Drawings

Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud, inch

Item selection/filter

Order No.norelem old article numberComponent
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-06-15211A1X2004233-15211A1X20steelblack10-3216922161423,271,579,6201,152,5125 0.00 €
04233-06-15211A1X3004233-15211A1X30steelblack10-3216922161423,271,579,6301,152,5125 0.00 €
04233-06-15211A1X4004233-15211A1X40steelblack10-3216922161423,271,579,6401,152,5125 0.00 €
04233-06-15211A1X5004233-15211A1X50steelblack10-3216922161423,271,579,6501,152,5125 0.00 €
04233-06-15211A2X2004233-15211A2X20steelblack1/4-2016922161423,271,579,6201,152,5125 0.00 €
04233-06-15211A2X3004233-15211A2X30steelblack1/4-2016922161423,271,579,6301,152,5125 0.00 €
04233-06-15211A2X4004233-15211A2X40steelblack1/4-2016922161423,271,579,6401,152,5125 0.00 €
04233-06-15211A2X5004233-15211A2X50steelblack1/4-2016922161423,271,579,6501,152,5125 0.00 €
04233-06-25211A3X2504233-25211A3X25steelblack5/16-1825113324,216,327,9100110251,55170 0.00 €
04233-06-25211A3X3004233-25211A3X30steelblack5/16-1825113324,216,327,9100110301,55170 0.00 €
04233-06-25211A3X4004233-25211A3X40steelblack5/16-1825113324,216,327,9100110401,55170 0.00 €
04233-06-25211A3X5004233-25211A3X50steelblack5/16-1825113324,216,327,9100110501,55170 0.00 €
04233-06-25211A4X2504233-25211A4X25steelblack3/8-1625113324,216,327,9100110251,55170 0.00 €
04233-06-25211A4X3004233-25211A4X30steelblack3/8-1625113324,216,327,9100110301,55170 0.00 €
04233-06-25211A4X4004233-25211A4X40steelblack3/8-1625113324,216,327,9100110401,55170 0.00 €
04233-06-25211A4X5004233-25211A4X50steelblack3/8-1625113324,216,327,9100110501,55170 0.00 €
04233-06-15311A1X2004233-15311A1X20stainless steelblack10-3216922161423,271,579,6201,152,5125 0.00 €
04233-06-15311A1X3004233-15311A1X30stainless steelblack10-3216922161423,271,579,6301,152,5125 0.00 €
04233-06-15311A1X4004233-15311A1X40stainless steelblack10-3216922161423,271,579,6401,152,5125 0.00 €
04233-06-15311A1X5004233-15311A1X50stainless steelblack10-3216922161423,271,579,6501,152,5125 0.00 €
04233-06-15311A2X2004233-15311A2X20stainless steelblack1/4-2016922161423,271,579,6201,152,5125 0.00 €
04233-06-15311A2X3004233-15311A2X30stainless steelblack1/4-2016922161423,271,579,6301,152,5125 0.00 €
04233-06-15311A2X4004233-15311A2X40stainless steelblack1/4-2016922161423,271,579,6401,152,5125 0.00 €
04233-06-15311A2X5004233-15311A2X50stainless steelblack1/4-2016922161423,271,579,6501,152,5125 0.00 €
04233-06-25311A3X2504233-25311A3X25stainless steelblack5/16-1825113324,216,327,9100110251,55170 0.00 €
04233-06-25311A3X3004233-25311A3X30stainless steelblack5/16-1825113324,216,327,9100110301,55170 0.00 €
04233-06-25311A3X4004233-25311A3X40stainless steelblack5/16-1825113324,216,327,9100110401,55170 0.00 €
04233-06-25311A3X5004233-25311A3X50stainless steelblack5/16-1825113324,216,327,9100110501,55170 0.00 €
04233-06-25311A4X2504233-25311A4X25stainless steelblack3/8-1625113324,216,327,9100110251,55170 0.00 €
04233-06-25311A4X3004233-25311A4X30stainless steelblack3/8-1625113324,216,327,9100110301,55170 0.00 €
04233-06-25311A4X4004233-25311A4X40stainless steelblack3/8-1625113324,216,327,9100110401,55170 0.00 €
04233-06-25311A4X5004233-25311A4X50stainless steelblack3/8-1625113324,216,327,9100110501,55170 0.00 €
04233-06-152184A1X2004233-152184A1X20steeltraffic red RAL 302010-3216922161423,271,579,6201,152,5125 0.00 €
04233-06-152184A1X3004233-152184A1X30steeltraffic red RAL 302010-3216922161423,271,579,6301,152,5125 0.00 €
04233-06-152184A1X4004233-152184A1X40steeltraffic red RAL 302010-3216922161423,271,579,6401,152,5125 0.00 €
04233-06-152184A1X5004233-152184A1X50steeltraffic red RAL 302010-3216922161423,271,579,6501,152,5125 0.00 €
04233-06-152184A2X2004233-152184A2X20steeltraffic red RAL 30201/4-2016922161423,271,579,6201,152,5125 0.00 €
04233-06-152184A2X3004233-152184A2X30steeltraffic red RAL 30201/4-2016922161423,271,579,6301,152,5125 0.00 €
04233-06-152184A2X4004233-152184A2X40steeltraffic red RAL 30201/4-2016922161423,271,579,6401,152,5125 0.00 €
04233-06-152184A2X5004233-152184A2X50steeltraffic red RAL 30201/4-2016922161423,271,579,6501,152,5125 0.00 €
04233-06-252184A3X2504233-252184A3X25steeltraffic red RAL 30205/16-1825113324,216,327,9100110251,55170 0.00 €
04233-06-252184A3X3004233-252184A3X30steeltraffic red RAL 30205/16-1825113324,216,327,9100110301,55170 0.00 €
04233-06-252184A3X4004233-252184A3X40steeltraffic red RAL 30205/16-1825113324,216,327,9100110401,55170 0.00 €
04233-06-252184A3X5004233-252184A3X50steeltraffic red RAL 30205/16-1825113324,216,327,9100110501,55170 0.00 €
04233-06-252184A4X2504233-252184A4X25steeltraffic red RAL 30203/8-1625113324,216,327,9100110251,55170 0.00 €
04233-06-252184A4X3004233-252184A4X30steeltraffic red RAL 30203/8-1625113324,216,327,9100110301,55170 0.00 €
04233-06-252184A4X4004233-252184A4X40steeltraffic red RAL 30203/8-1625113324,216,327,9100110401,55170 0.00 €
04233-06-252184A4X5004233-252184A4X50steeltraffic red RAL 30203/8-1625113324,216,327,9100110501,55170 0.00 €
04233-06-153184A1X2004233-153184A1X20stainless steeltraffic red RAL 302010-3216922161423,271,579,6201,152,5125 0.00 €
04233-06-153184A1X3004233-153184A1X30stainless steeltraffic red RAL 302010-3216922161423,271,579,6301,152,5125 0.00 €
04233-06-153184A1X4004233-153184A1X40stainless steeltraffic red RAL 302010-3216922161423,271,579,6401,152,5125 0.00 €
04233-06-153184A1X5004233-153184A1X50stainless steeltraffic red RAL 302010-3216922161423,271,579,6501,152,5125 0.00 €
04233-06-153184A2X2004233-153184A2X20stainless steeltraffic red RAL 30201/4-2016922161423,271,579,6201,152,5125 0.00 €
04233-06-153184A2X3004233-153184A2X30stainless steeltraffic red RAL 30201/4-2016922161423,271,579,6301,152,5125 0.00 €
04233-06-153184A2X4004233-153184A2X40stainless steeltraffic red RAL 30201/4-2016922161423,271,579,6401,152,5125 0.00 €
04233-06-153184A2X5004233-153184A2X50stainless steeltraffic red RAL 30201/4-2016922161423,271,579,6501,152,5125 0.00 €
04233-06-253184A3X2504233-253184A3X25stainless steeltraffic red RAL 30205/16-1825113324,216,327,9100110251,55170 0.00 €
04233-06-253184A3X3004233-253184A3X30stainless steeltraffic red RAL 30205/16-1825113324,216,327,9100110301,55170 0.00 €
04233-06-253184A3X4004233-253184A3X40stainless steeltraffic red RAL 30205/16-1825113324,216,327,9100110401,55170 0.00 €
04233-06-253184A3X5004233-253184A3X50stainless steeltraffic red RAL 30205/16-1825113324,216,327,9100110501,55170 0.00 €
04233-06-253184A4X2504233-253184A4X25stainless steeltraffic red RAL 30203/8-1625113324,216,327,9100110251,55170 0.00 €
04233-06-253184A4X3004233-253184A4X30stainless steeltraffic red RAL 30203/8-1625113324,216,327,9100110301,55170 0.00 €
04233-06-253184A4X4004233-253184A4X40stainless steeltraffic red RAL 30203/8-1625113324,216,327,9100110401,55170 0.00 €
04233-06-253184A4X5004233-253184A4X50stainless steeltraffic red RAL 30203/8-1625113324,216,327,9100110501,55170 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83