norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers with external and internal threads, steel or stainless steel, inch
04232 inch

Cam levers with external and internal threads, steel or...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version:Handles black powder-coated.
Thrust washer, black.
Hinge pin, bright.
Studs and washer trivalent blue-passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 inch Cam levers with external and internal threads, steel or stainless steel, inch 194 kB

Drawings (total overview)

Cam levers with external and internal threads, steel or stainless steel, inch

Cam levers with internal thread, inch

More information

Drawings

Cam levers with internal thread, inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder

Cam levers with external thread, inch

More information

Drawings

Cam levers with external thread, inch

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83