norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Body and balls 1.4034 stainless steel.
Diverter plastic.

Version:Bright.Note:Standard miniature guide carriage with recirculating ball guide precision N not preloaded (Z0). With double-sided end seal.
4-point ball recirculating ball system with equal load angles and 2 recirculating ball guides per carriage allowing loads to be accepted uniformly from all sides.

Max. acceleration: 80 m/s².
Maximum traverse speed 3 m/s.
Application temperature -20 °C to +80 °C.
Attention:Always use the mounting rail supplied, otherwise the ball retainment in the carriage is not guaranteed.Drawing reference:
1) ground ref. edge
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21420 Miniature carriages stainless steel 178 kB

Drawings

Miniature carriages stainless steel

Item selection/filter

Order No.Version

SizeMx
Nm
My
Nm
Mz
Nm
Dynamic
load rating
N
Static
load rating
N
AA1BB1EHH1H2L3L4MTCADAcc.PriceOrder
21420-07102301standard75,12,552,55880137012871754,781,523,513,5M22,5 0.00 €
21420-09103101standard910,45,15,11470225015109205,55,5102,23120M33 0.00 €
21420-12103501standard1214,78,048,7226654020201512277,57,51333520,8M33,5 0.00 €
21420-15104301standard1530,216,517,944106570252015328,59,51644325,7M34 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83