norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Holder die-cast zinc.
Screw steel.
Spacers rubber.
Version:Holder alu-tone powder coated.
Screw electro zinc-plated.
Spacers black.
Note:Glass pane holders for fixating glass panes and other sheet elements.

The glass pane holder can be attached to flat surfaces or aluminium profiles using a slot nut. Surface elements from 2 mm to 9 mm can be firmly secured using the enclosed rubber spacers.

When cutting the sheet elements to size, a gap of at least 16.5 mm must be taken into account.
Supplied with1 Glass pane holder
1 M5x16 screw
5 Spacers for 2 mm to 9 mm thick panes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10350-15_Datasheet_32691_Glass_pane_holders--en 353 kB

Drawings

Glass pane holders

Item selection/filter

Order No.

Clamping range
mm
CADAcc.PriceOrder
10350-15-02092-9 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83