norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Ball knob thermoset PF 31
Version:Housing painted silver-grey hammertone.
All other parts and accessories black oxidised.
Ball knob red.
Note:The travel path is 12 mm. Self-locking occurs in any position within only 1.5 mm of clamp travel, allowing workpieces with tolerances of up to 1 mm to be securely clamped. The arness clamping element can be fitted in any horizontal or vertical position.
Several standard parts have been developed to achieve individual adaptation for various circumstances and are available as optional accessories.
The thrust pad and all parts of the cam system subject to heavy loads are case-hardened.
The maximum permissible clamping force is approximately 4905 N.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04430 Clamping element “arness” 248 kB

Drawings (total overview)

Clamping element “arness”
Clamping element “arness”

"Arness" clamping devices

More information

Drawings

"Arness" clamping devices

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
04430-01see drawing 0.00 €

"Arness" accessories

More information

Drawings

"Arness" accessories

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
04430-02Clevis 0.00 €
04430-03Tension bracket 0.00 €
04430-04Thrust pad 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83