norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:The dimensions for A are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29014 inch Tube clamps flange, aluminium, inch 768 kB

Drawings

Tube clamps flange, aluminium, inch

Item selection/filter

Order No.hole
arrangement
A

BCDEFGHKLMNOPRSUCADAcc.PriceOrder
29014-5CP10.5618253531353832,541505-23-M6x2040 16.15 €
29014-5CR10.75618253531353832,541505-23-M6x2040 16.15 €
29014-5CS1173040405055535363787-33-M8x2560 17.25 €
29014-5CT11.2573040405055535363787-33-M8x2560 17.25 €
29014-5D231.59425660708080748710510604052M10x3082 29.10 €
29014-5D43211506665839098859812814624560M10x35100 29.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83