norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:The dimensions for A and B are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29002 inch Tube clamps cross, aluminium, inch 615 kB

Drawings

Tube clamps cross, aluminium, inch

Item selection/filter

Order No.

ABCDEGHKLMRSCADAcc.PriceOrder
29002-52D2D21.51.55060606175751116157M8x60 34.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83