norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4125.
Seal, rubber NBR.

Version:Sealed on both sides with a spherical outer ring.
Can be re-lubricated.
Note:The internal construction of the insert bearings corresponds to that of standard Series 6200 and 6300 radial ball bearing. However, they have wider inner rings for easier fastening on shafts. The inner rings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by 2 grub screws positioned 120° apart on the inner ring.

The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease. In normal applications, re-lubrication is not necessary.
Temperature range:-15 °C to +100 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24248 Insert bearing MUC stainless steel 219 kB

Drawings

Insert bearing MUC stainless steel

Item selection/filter

Order No.BearingDAA1A2A3D1D2L1L2Grub screwDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
24248-20204MUC 2042018,312,74,83,729473117M6x0,759,886,2 31.71 €
24248-25205MUC 2052519,814,353,9345234,117M6x0,757,366,98 41.60 €
24248-30206MUC 2063022,215,95540,56238,119M6x0,7514,9710,04 57.31 €
24248-35207MUC 2073525,417,575,7487242,920M8x119,7513,67 81.68 €
24248-40208MUC 2084030,21986,2538049,221M8x122,7115,94 93.86 €
24248-45209MUC 2094530,21986,457,38549,222M8x124,3617,71 108.90 €
24248-50210MUC 2105032,619106,5639051,624M10x1,2526,9819,84 124.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83