norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket
09116

Magnets shallow pot with threaded pin NdFeB, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Shallow pot magnets with threaded pin, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket, so that high lateral friction is achieved.Temperature range:max. 60°C.Drawing reference:
1) magnetic face
2) magnet
3) rubber
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09116 Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket 112 kB

Drawings

Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket

Item selection/filter

Order No.

DD2HH1LMagnetic
force
N
CADAcc.PriceOrder
09116-0512M4715,58,513 3.60 €
09116-0618M4612637 5.76 €
09116-0122M4612,56,550 6.09 €
09116-0731M66171189 8.10 €
09116-0243M66211585 8.88 €
09116-0366M88,22314,8180 15.63 €
09116-0488M88,223,515,3420 32.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83