norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with thread hard ferrite
09065

Magnets shallow pot with thread hard ferrite

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system.

Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09065 Magnets shallow pot with thread hard ferrite 167 kB

Drawings (total overview)

Magnets shallow pot with thread hard ferrite

Magnets shallow pot with external thread, hard ferrite, Form A

More information

Drawings

Magnets shallow pot with external thread, hard ferrite, Form A

Item selection/filter

Order No.FormD

D2LHH1Magnetic
force N
CADAcc.PriceOrder
09065-21A10 ±0,15M374,511,54 2.43 €
09065-22A13 ±0,15M374,511,510 2.48 €
09065-23A16 ±0,15M374,511,518 2.60 €
09065-24A20 ±0,15M3761330 2.93 €
09065-25A25 ±0,15M4871540 3.32 €
09065-26A32 ±0,20M4871580 3.83 €

Magnets shallow pot with internal thread, hard ferrite, Form B

More information

Drawings

Magnets shallow pot with internal thread, hard ferrite, Form B

Item selection/filter

Order No.FormD

D1D2LHH1TMagnetic
force N
CADAcc.PriceOrder
09065-01B10 ±0,156M374,511,554 2.93 €
09065-02B13 ±0,156M374,511,5510 3.04 €
09065-03B16 ±0,156M374,511,5518 3.19 €
09065-04B20 ±0,156M37613530 3.62 €
09065-05B25 ±0,158M48715640 4.14 €
09065-06B32 ±0,208M48715680 4.70 €
09065-07B40 ±0,2010M5108188125 5.36 €
09065-08B50 ±0,2012M612102210220 7.68 €
09065-09B63 ±0,2015M816143014350 13.00 €
09065-10B80 ±0,2520M1016183414600 19.86 €
09065-11B99 ±0,2522M1220224217900 37.70 €
09065-12B125 ±0,2525M14242650201300 88.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83