norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot SmCo
09066

Magnets shallow pot SmCo

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel.
Magnetic core, SmCo.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09066 Magnets shallow pot SmCo 135 kB

Drawings (total overview)

Magnets shallow pot SmCo

Magnets shallow pot SmCo, Form A

More information

Drawings

Magnets shallow pot SmCo, Form A

Item selection/filter

Order No.FormD

HMagnetic
force N
CADAcc.PriceOrder
09066-01A6 ±0,154,55 7.16 €
09066-02A8 ±0,154,511 7.63 €
09066-03A10 ±0,154,520 8.27 €
09066-04A13 ±0,154,540 8.77 €
09066-05A16 ±0,154,560 9.77 €
09066-06A20 ±0,15690 12.18 €
09066-07A25 ±0,157150 20.77 €
09066-08A32 ±0,207220 26.49 €

Magnets shallow pot SmCo, Form B

More information

Drawings

Magnets shallow pot SmCo, Form B

Item selection/filter

Order No.FormD

D1D2HH1TMagnetic
force N
CADAcc.PriceOrder
09066-11B6 ±0,156M34,511,565 6.14 €
09066-12B8 ±0,156M34,511,5611 6.51 €
09066-13B10 ±0,156M34,511,5620 7.07 €
09066-14B13 ±0,156M34,511,5640 7.52 €
09066-15B16 ±0,156M44,511,5660 8.35 €
09066-16B20 ±0,158M4613990 10.42 €
09066-17B25 ±0,158M47149150 17.71 €
09066-18B32 ±0,2010M5715,510220 22.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83