|
|
07210_STHexagon nuts DIN 934, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8, bright or electro zinc-plated. Steel grade 10, bright or electro zinc-plated. Steel grade 12, bright.Note:The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower). The maximum nut height H max. is shown in the table.On request:DIN ISO 272 spanner sizes. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Surface finish body | Grade | D | E | H | SW | DIN | CAD | Acc. | Price | Order |
---|
07210-025 | steel | bright (black) | 8 | M2,5 | 5,45 | 2 | 5 | DIN 934 |  | | 0.11 € | | 07210-03 | steel | bright (black) | 8 | M3 | 6,01 | 2,4 | 5,5 | DIN 934 |  | | 0.11 € | | 07210-04 | steel | bright (black) | 8 | M4 | 7,66 | 3,2 | 7 | DIN 934 |  | | 0.11 € | | 07210-05 | steel | bright (black) | 8 | M5 | 8,79 | 4 | 8 | DIN 934 |  | | 0.11 € | | 07210-06 | steel | bright (black) | 8 | M6 | 11,05 | 5 | 10 | DIN 934 |  | | 0.11 € | | 07210-08 | steel | bright (black) | 8 | M8 | 14,38 | 6,5 | 13 | DIN 934 |  | | 0.11 € | | 07210-10 | steel | bright (black) | 8 | M10 | 18,9 | 8 | 17 | DIN 934 |  | | 0.18 € | | 07210-12 | steel | bright (black) | 8 | M12 | 21,1 | 10 | 19 | DIN 934 |  | | 0.18 € | | 07210-14 | steel | bright (black) | 8 | M14 | 23,9 | 11 | 22 | DIN 934 |  | | 0.27 € | | 07210-16 | steel | bright (black) | 8 | M16 | 26,76 | 13 | 24 | DIN 934 |  | | 0.29 € | | 07210-20 | steel | bright (black) | 8 | M20 | 32,95 | 16 | 30 | DIN 934 |  | | 0.51 € | | 07210-22 | steel | bright (black) | 8 | M22 | 35 | 18 | 32 | DIN 934 |  | | 0.90 € | | 07210-24 | steel | bright (black) | 8 | M24 | 39,6 | 19 | 36 | DIN 934 |  | | 1.10 € | | 07210-27 | steel | bright (black) | 8 | M27 | 45,2 | 22 | 41 | DIN 934 |  | | 1.65 € | | 07210-30 | steel | bright (black) | 8 | M30 | 50,9 | 24 | 46 | DIN 934 |  | | 2.44 € | | 07210-33 | steel | bright (black) | 8 | M33 | 55,4 | 26 | 50 | DIN 934 |  | | 3.17 € | | 07210-36 | steel | bright (black) | 8 | M36 | 60,8 | 29 | 55 | DIN 934 |  | | 4.03 € | | 07210-2025 | steel | galvanised | 8 | M2,5 | 5,45 | 2 | 5 | DIN 934 |  | | 0.12 € | | 07210-203 | steel | galvanised | 8 | M3 | 6,01 | 2,4 | 5,5 | DIN 934 |  | | 0.12 € | | 07210-204 | steel | galvanised | 8 | M4 | 7,66 | 3,2 | 7 | DIN 934 |  | | 0.12 € | | 07210-205 | steel | galvanised | 8 | M5 | 8,79 | 4 | 8 | DIN 934 |  | | 0.12 € | | 07210-206 | steel | galvanised | 8 | M6 | 11,05 | 5 | 10 | DIN 934 |  | | 0.12 € | | 07210-208 | steel | galvanised | 8 | M8 | 14,38 | 6,5 | 13 | DIN 934 |  | | 0.12 € | | 07210-210 | steel | galvanised | 8 | M10 | 18,9 | 8 | 17 | DIN 934 |  | | 0.19 € | | 07210-212 | steel | galvanised | 8 | M12 | 21,1 | 10 | 19 | DIN 934 |  | | 0.19 € | | 07210-214 | steel | galvanised | 8 | M14 | 23,9 | 11 | 22 | DIN 934 |  | | 0.28 € | | 07210-216 | steel | galvanised | 8 | M16 | 26,76 | 13 | 24 | DIN 934 |  | | 0.31 € | | 07210-220 | steel | galvanised | 8 | M20 | 32,95 | 16 | 30 | DIN 934 |  | | 0.54 € | | 07210-222 | steel | galvanised | 8 | M22 | 35 | 18 | 32 | DIN 934 |  | | 0.94 € | | 07210-224 | steel | galvanised | 8 | M24 | 39,6 | 19 | 36 | DIN 934 |  | | 1.20 € | | 07210-227 | steel | galvanised | 8 | M27 | 45,2 | 22 | 41 | DIN 934 |  | | 1.71 € | | 07210-230 | steel | galvanised | 8 | M30 | 50,9 | 24 | 46 | DIN 934 |  | | 2.64 € | | 07210-233 | steel | galvanised | 8 | M33 | 55,4 | 26 | 50 | DIN 934 |  | | 3.61 € | | 07210-236 | steel | galvanised | 8 | M36 | 60,8 | 29 | 55 | DIN 934 |  | | 4.51 € | | 07210-403 | steel | bright (black) | 10 | M3 | 6,01 | 2,4 | 5,5 | DIN 934 |  | | 0.13 € | | 07210-404 | steel | bright (black) | 10 | M4 | 7,66 | 3,2 | 7 | DIN 934 |  | | 0.13 € | | 07210-405 | steel | bright (black) | 10 | M5 | 8,79 | 4 | 8 | DIN 934 |  | | 0.13 € | | 07210-406 | steel | bright (black) | 10 | M6 | 11,05 | 5 | 10 | DIN 934 |  | | 0.13 € | | 07210-408 | steel | bright (black) | 10 | M8 | 14,38 | 6,5 | 13 | DIN 934 |  | | 0.13 € | | 07210-410 | steel | bright (black) | 10 | M10 | 18,9 | 8 | 17 | DIN 934 |  | | 0.24 € | | 07210-412 | steel | bright (black) | 10 | M12 | 21,1 | 10 | 19 | DIN 934 |  | | 0.24 € | | 07210-414 | steel | bright (black) | 10 | M14 | 23,9 | 11 | 22 | DIN 934 |  | | 0.31 € | | 07210-416 | steel | bright (black) | 10 | M16 | 26,76 | 13 | 24 | DIN 934 |  | | 0.49 € | | 07210-420 | steel | bright (black) | 10 | M20 | 32,95 | 16 | 30 | DIN 934 |  | | 0.78 € | | 07210-422 | steel | bright (black) | 10 | M22 | 35 | 18 | 32 | DIN 934 |  | | 1.16 € | | 07210-424 | steel | bright (black) | 10 | M24 | 39,6 | 19 | 36 | DIN 934 |  | | 1.24 € | | 07210-427 | steel | bright (black) | 10 | M27 | 45,2 | 22 | 41 | DIN 934 |  | | 2.14 € | | 07210-430 | steel | bright (black) | 10 | M30 | 50,9 | 24 | 46 | DIN 934 |  | | 2.72 € | | 07210-433 | steel | bright (black) | 10 | M33 | 55,4 | 26 | 50 | DIN 934 |  | | 3.73 € | | 07210-436 | steel | bright (black) | 10 | M36 | 60,8 | 29 | 55 | DIN 934 |  | | 4.74 € | | 07210-304 | steel | galvanised | 10 | M4 | 7,66 | 3,2 | 7 | DIN 934 |  | | 0.14 € | | 07210-305 | steel | galvanised | 10 | M5 | 8,79 | 4 | 8 | DIN 934 |  | | 0.14 € | | 07210-306 | steel | galvanised | 10 | M6 | 11,05 | 5 | 10 | DIN 934 |  | | 0.14 € | | 07210-308 | steel | galvanised | 10 | M8 | 14,38 | 6,5 | 13 | DIN 934 |  | | 0.18 € | | 07210-310 | steel | galvanised | 10 | M10 | 18,9 | 8 | 17 | DIN 934 |  | | 0.31 € | | 07210-312 | steel | galvanised | 10 | M12 | 21,1 | 10 | 19 | DIN 934 |  | | 0.31 € | | 07210-314 | steel | galvanised | 10 | M14 | 23,9 | 11 | 22 | DIN 934 |  | | 0.47 € | | 07210-316 | steel | galvanised | 10 | M16 | 26,76 | 13 | 24 | DIN 934 |  | | 0.54 € | | 07210-320 | steel | galvanised | 10 | M20 | 32,95 | 16 | 30 | DIN 934 |  | | 0.85 € | | 07210-322 | steel | galvanised | 10 | M22 | 35 | 18 | 32 | DIN 934 |  | | 1.24 € | | 07210-324 | steel | galvanised | 10 | M24 | 39,6 | 19 | 36 | DIN 934 |  | | 1.28 € | | 07210-327 | steel | galvanised | 10 | M27 | 45,2 | 22 | 41 | DIN 934 |  | | 2.18 € | | 07210-330 | steel | galvanised | 10 | M30 | 50,9 | 24 | 46 | DIN 934 |  | | 2.79 € | | 07210-333 | steel | galvanised | 10 | M33 | 55,4 | 26 | 50 | DIN 934 |  | | 4.84 € | | 07210-336 | steel | galvanised | 10 | M36 | 60,8 | 29 | 55 | DIN 934 |  | | 5.91 € | | 07210-506 | steel | bright (black) | 12 | M6 | 11,05 | 5 | 10 | DIN 934 |  | | 0.24 € | | 07210-508 | steel | bright (black) | 12 | M8 | 14,38 | 6,5 | 13 | DIN 934 |  | | 0.25 € | | 07210-510 | steel | bright (black) | 12 | M10 | 18,9 | 8 | 17 | DIN 934 |  | | 0.51 € | | 07210-512 | steel | bright (black) | 12 | M12 | 21,1 | 10 | 19 | DIN 934 |  | | 0.73 € | | 07210-516 | steel | bright (black) | 12 | M16 | 26,76 | 13 | 24 | DIN 934 |  | | 1.30 € | | 07210-520 | steel | bright (black) | 12 | M20 | 32,95 | 16 | 30 | DIN 934 |  | | 2.19 € | | 07210-524 | steel | bright (black) | 12 | M24 | 39,6 | 19 | 36 | DIN 934 |  | | 3.68 € | | 07210-527 | steel | bright (black) | 12 | M27 | 45,2 | 22 | 41 | DIN 934 |  | | 4.94 € | | 07210-530 | steel | bright (black) | 12 | M30 | 50,9 | 24 | 46 | DIN 934 |  | | 5.18 € | | 07210-536 | steel | bright (black) | 12 | M36 | 60,8 | 29 | 55 | DIN 934 |  | | 9.16 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|