norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel A2 or stainless steel A4.Version:Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
On request:DIN ISO 272 spanner sizes.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 07210_ES_Datasheet_32699_Hexagon_nuts_DIN_934_stainless_steel--en 204 kB

Drawings

Hexagon nuts DIN 934, stainless steel

Item selection/filter

Order No.Main
material
GradeD

EHSWDINCADAcc.PriceOrder
07210-1025stainless steel A270M2,55,4525DIN 934 0.11 €
07210-103stainless steel A270M36,012,45,5DIN 934 0.11 €
07210-104stainless steel A270M47,663,27DIN 934 0.11 €
07210-105stainless steel A270M58,7948DIN 934 0.11 €
07210-106stainless steel A270M611,05510DIN 934 0.11 €
07210-108stainless steel A270M814,386,513DIN 934 0.19 €
07210-110stainless steel A270M1018,9817DIN 934 0.33 €
07210-112stainless steel A270M1221,11019DIN 934 0.47 €
07210-116stainless steel A270M1626,761324DIN 934 0.77 €
07210-120stainless steel A270M2032,951630DIN 934 1.33 €
07210-130stainless steel A270M3050,92446DIN 934 6.38 €
07210-136stainless steel A270M3660,82955DIN 934 10.10 €
07210-114stainless steel A270M1423,91122DIN 934 0.71 €
07210-122stainless steel A270M22351832DIN 934 2.44 €
07210-124stainless steel A270M2439,61936DIN 934 2.73 €
07210-127stainless steel A270M2745,22241DIN 934 3.86 €
07210-133stainless steel A270M3355,42650DIN 934 7.89 €
07210-5025stainless steel A470M2,55,4525DIN 934 0.20 €
07210-603stainless steel A470M36,012,45,5DIN 934 0.14 €
07210-604stainless steel A470M47,663,27DIN 934 0.14 €
07210-605stainless steel A470M58,7948DIN 934 0.14 €
07210-606stainless steel A470M611,05510DIN 934 0.14 €
07210-608stainless steel A470M814,386,513DIN 934 0.25 €
07210-610stainless steel A470M1018,9817DIN 934 0.43 €
07210-612stainless steel A470M1221,11019DIN 934 0.60 €
07210-614stainless steel A470M1423,91122DIN 934 0.94 €
07210-616stainless steel A470M1626,761324DIN 934 0.99 €
07210-620stainless steel A470M2032,951630DIN 934 1.75 €
07210-622stainless steel A470M22351832DIN 934 3.16 €
07210-624stainless steel A470M2439,61936DIN 934 3.56 €
07210-627stainless steel A470M2745,22241DIN 934 5.00 €
07210-630stainless steel A470M3050,92446DIN 934 8.28 €
07210-633stainless steel A470M3355,42650DIN 934 10.27 €
07210-636stainless steel A470M3660,82955DIN 934 13.13 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83