norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic cylindrical grips, revolving, with internal thread
06325-01_IG

Plastic cylindrical grips, revolving, with internal thread

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06325-01_IG Plastic cylindrical grips, revolving, with internal thread 228 kB

Drawings

Plastic cylindrical grips, revolving, with internal thread

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2L1L2TSWCADAcc.PriceOrder
06325-01-1104internal threadsteel1M414940588 2.31 €
06325-01-1205internal threadsteel2M5161149,15,11010 2.53 €
06325-01-1306internal threadsteel3M6201461,46,41212 2.76 €
06325-01-1408internal threadsteel4M8251882,512,51615 3.40 €
06325-01-3104internal threadstainless steel1M414940588 5.18 €
06325-01-3205internal threadstainless steel2M5161149,15,11010 5.86 €
06325-01-3306internal threadstainless steel3M6201461,46,41212 6.72 €
06325-01-3408internal threadstainless steel4M8251882,512,51615 8.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83