norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cylindrical grips, plastic revolving
06325-01

Cylindrical grips, plastic revolving

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06325-01 Cylindrical grips, plastic revolving 123 kB

Drawings (total overview)

Cylindrical grips, plastic revolving

Plastic cylindrical grips, revolving, with internal thread

More information

Drawings

Plastic cylindrical grips, revolving, with internal thread

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2L1L2TSWCADAcc.PriceOrder
06325-01-1104internal threadsteel1M414940588 2.31 €
06325-01-1205internal threadsteel2M5161149,15,11010 2.53 €
06325-01-1306internal threadsteel3M6201461,46,41212 2.76 €
06325-01-1408internal threadsteel4M8251882,512,51615 3.40 €
06325-01-3104internal threadstainless steel1M414940588 5.18 €
06325-01-3205internal threadstainless steel2M5161149,15,11010 5.86 €
06325-01-3306internal threadstainless steel3M6201461,46,41212 6.72 €
06325-01-3408internal threadstainless steel4M8251882,512,51615 8.30 €

Plastic cylindrical grips, revolving, with external thread

More information

Drawings

Plastic cylindrical grips, revolving, with external thread

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2LL1L2SWCADAcc.PriceOrder
06325-01-104external threadsteel1M414964058 2.31 €
06325-01-205external threadsteel2M516117,549,15,110 2.53 €
06325-01-306external threadsteel3M62014961,46,412 2.76 €
06325-01-408external threadsteel4M825181282,512,515 3.40 €
06325-01-2104external threadstainless steel1M414964058 5.18 €
06325-01-2205external threadstainless steel2M516117,549,15,110 5.86 €
06325-01-2306external threadstainless steel3M62014961,46,412 6.72 €
06325-01-2408external threadstainless steel4M825181282,512,515 8.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83