norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06158_L
Palm grips similar to DIN 6335, stainless steel, Form L, with...
go back
Products
Product overview
Flexible standard component system
Operating parts
Grips, handles and knobs
Palm grips stainless steel, similar to DIN 6335
Palm grips similar to DIN 6335, stainless steel, Form L, with external thread.
Item description/product images
Description
Material:
Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version:
Palm grip blasted.
Grub screw and pin bright.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06158_L Palm grips similar to DIN 6335, stainless steel, Form L, with external thread.
159 kB
Drawings
Item selection/filter
Order No.
Form
Surface finish
body
D
D1
D2
H
H3
L
CAD
Acc.
Price
Order
06158-6032063X15
L
blasted
M6
32
12
21
10
15
9.73
€
06158-6032063X20
L
blasted
M6
32
12
21
10
20
9.78
€
06158-6032063X25
L
blasted
M6
32
12
21
10
25
9.82
€
06158-6032063X30
L
blasted
M6
32
12
21
10
30
9.89
€
06158-6032063X40
L
blasted
M6
32
12
21
10
40
9.96
€
06158-6032063X50
L
blasted
M6
32
12
21
10
50
10.02
€
06158-6040083X20
L
blasted
M8
40
14
26
14
20
11.91
€
06158-6040083X25
L
blasted
M8
40
14
26
14
25
12.05
€
06158-6040083X30
L
blasted
M8
40
14
26
14
30
12.24
€
06158-6040083X40
L
blasted
M8
40
14
26
14
40
12.44
€
06158-6040083X50
L
blasted
M8
40
14
26
14
50
12.83
€
06158-6050103X20
L
blasted
M10
50
18
34
20
20
14.13
€
06158-6050103X25
L
blasted
M10
50
18
34
20
25
14.23
€
06158-6050103X30
L
blasted
M10
50
18
34
20
30
14.28
€
06158-6050103X40
L
blasted
M10
50
18
34
20
40
15.46
€
06158-6050103X50
L
blasted
M10
50
18
34
20
50
15.98
€
06158-6063123X20
L
blasted
M12
63
20
42
25
20
18.18
€
06158-6063123X30
L
blasted
M12
63
20
42
25
30
18.28
€
06158-6063123X40
L
blasted
M12
63
20
42
25
40
18.47
€
06158-6063123X50
L
blasted
M12
63
20
42
25
50
19.30
€
Other items in this category
06158_B
Palm grips similar to DIN 6335, stainless steel, Form B, drilled through
06158_C
Palm grips similar to DIN 6335, stainless steel, Form C, blind hole
06158_D
Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk
06158_E
Palm grips similar to DIN 6335, stainless steel, Form E, blind tapped hole
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83