norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk
06158_D

Palm grips similar to DIN 6335, stainless steel, Form D, thread...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Ground and polished or blasted.On request:With external thread.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06158_D Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk 172 kB

Drawings

Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HH3TCADAcc.PriceOrder
06158-4032062DpolishedM632126,4211011 7.83 €
06158-4040082DpolishedM840148,4261414 9.89 €
06158-4050102DpolishedM10501810,5342018 11.66 €
06158-4063122DpolishedM12632013422522 14.32 €
06158-4032063DblastedM632126,4211011 7.03 €
06158-4040083DblastedM840148,4261414 8.89 €
06158-4050103DblastedM10501810,5342018 10.52 €
06158-4063123DblastedM12632013422522 12.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83