norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
Flat seal CR.
Tongue steel.
Version:Housing and actuator trivalent passivated.
Nut and tongue electro zinc-plated.
Note:Compression quarter-turn locks are primarily used for doors and housings that require a higher pressure force on the seal. For right or left use. The locking process is always clockwise. The quarter-turn lock can be installed pre-assembled. Vibration-resistant thanks to spring-loaded detent mechanism in the "locked" end position. Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per the requirements for rail applications category 1, class B (=highest requirement).

Water and dustproof as per IP65.

Please order required tongue version separately. Every tongue can be combined with every housing.
Function:Turning the actuator clockwise rotates the tongue 90° and brings it into the closed position. A further 90° rotation pulls the tongue in, increasing the pressure on the frame. The axial travel is 6 mm. With marking on housing for "locked" position.Accessory:Key 05586.
Tongue for steel quarter-turn lock without stop 05570
Drawing reference:
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) triangle 8 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05575 Compression latches with adjustable tongue height 197 kB

Drawings (total overview)

Compression latches with adjustable tongue height

Compression latches with adjustable tongue gap

More information

Drawings

Item selection/filter

Order No.

ActuationCADAcc.PriceOrder
05575-18351square 8 mm 17.25 €
05575-43351double lug 3 mm 17.25 €
05575-45351double lug 5 mm 17.25 €
05575-88351triangle 8 mm 17.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83