norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass.
O-ring NBR, flat seal CR.
Tongue steel.
Version:Housing trivalent passivated.
Actuator black powder-coated.
Nut and tongue electro zinc-plated.
Note:This quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors).

Water and dust proof as per IP65 through O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (opened and closed). The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 2233).

Order the required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key 05586.
Tongue for steel compact quarter-turn lock 05563.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05562 Quarter-turn locks compact with wing grip 156 kB

Drawings (total overview)

Quarter-turn locks compact with wing grip

Quarter-turn locks compact with wing grip

More information

Drawings

Item selection/filter

Order No.

Actuation

CADAcc.PriceOrder
05562-30132grip 8.40 €
05562-31132lockable grip 8.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83