norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp straps open U flat pin, steel or aluminium
04130

Clamp straps open U flat pin, steel or aluminium

go back

Item description/product images

DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:When using spherical washers use the wide series 07420 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04130 Clamp straps open U flat pin, steel or aluminium 153 kB

Drawings

Clamp straps open U flat pin, steel or aluminium

Item selection/filter

Order No.Main
material
L1A

B1B2B3L2L3for
screw
CADAcc.PriceOrder
04130-08high carbon steel10015930163218M8 15.30 €
04130-10high carbon steel125201130203824M10 20.04 €
04130-12high carbon steel160251440244730M12/M14 21.07 €
04130-121high carbon steel200251440244730M12/M14 23.98 €
04130-16high carbon steel200301850285736M16/M18 31.56 €
04130-161high carbon steel250301850285736M16/M18 35.95 €
04130-20high carbon steel250402260356845M20/M22 51.70 €
04130-201high carbon steel315402260356845M20/M22 65.83 €
04130-24high carbon steel250402670438356M24 67.22 €
04130-241high carbon steel315402670438356M24 74.77 €
04130-30high carbon steel315503480508856M30/M32 102.37 €
04130-301high carbon steel400503480508856M30/M32 116.96 €
04130-208aluminium10015930163218M8 38.58 €
04130-210aluminium125201130203824M10 35.71 €
04130-212aluminium160281440244730M12/M14 31.43 €
04130-2121aluminium200361440244730M12/M14 48.21 €
04130-216aluminium200361850285736M16/M18 57.85 €
04130-2161aluminium250401850285736M16/M18 75.13 €
04130-220aluminium250402260356845M20/M22 98.58 €
04130-2201aluminium315482260356845M20/M22 128.58 €
04130-224aluminium250402670438356M24 100.80 €
04130-2241aluminium315482670438356M24 139.30 €
04130-230aluminium315503480508856M30/M32 134.36 €
04130-2301aluminium400503480508856M30/M32 181.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83