|
|
04080Clamp straps, flat, similar to DIN 6314, steel or aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted. Aluminium bright.Note:When using spherical washers use the wide series 07420 Form G.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | L | A | B1 | B2 | B3 | E1 | E2 | F kN | for screw | CAD | Acc. | Price | Order |
---|
04080-06 | high carbon steel | 50 | 10 | 7 | 20 | 8 | 13,5 | 13 | 4,82 | M6 |  | | 5.69 € | | 04080-08 | high carbon steel | 60 | 12 | 9 | 25 | 10 | 14,5 | 13 | 8,77 | M8 |  | | 7.10 € | | 04080-10 | high carbon steel | 80 | 15 | 11 | 30 | 12 | 20,5 | 19 | 13,9 | M10 |  | | 7.84 € | | 04080-12 | high carbon steel | 100 | 20 | 14 | 40 | 14 | 28 | 26 | 20,2 | M12/M14 |  | | 9.61 € | | 04080-14 | high carbon steel | 125 | 20 | 14 | 40 | 14 | 28 | 36 | 20,2 | M12/M14 |  | | 11.05 € | | 04080-16 | high carbon steel | 125 | 25 | 18 | 50 | 18 | 35 | 27 | 37,8 | M16/M18 |  | | 13.43 € | | 04080-18 | high carbon steel | 160 | 25 | 18 | 50 | 18 | 35 | 47 | 37,8 | M16/M18 |  | | 17.74 € | | 04080-20 | high carbon steel | 160 | 30 | 22 | 60 | 22 | 41 | 38 | 58,8 | M20/M22 |  | | 25.34 € | | 04080-201 | high carbon steel | 200 | 30 | 22 | 60 | 22 | 41 | 58 | 58,8 | M20/M22 |  | | 31.56 € | | 04080-24 | high carbon steel | 200 | 30 | 26 | 70 | 26 | 48 | 54 | 84,7 | M24 |  | | 36.42 € | | 04080-241 | high carbon steel | 250 | 35 | 26 | 70 | 26 | 48 | 79 | 84,7 | M24 |  | | 52.61 € | | 04080-30 | high carbon steel | 250 | 40 | 34 | 80 | 34 | 62 | 66 | 135 | M30/M32 |  | | 79.78 € | | 04080-301 | high carbon steel | 315 | 50 | 34 | 80 | 34 | 62 | 96 | 135 | M30/M32 |  | | 101.64 € | | 04080-206 | aluminium | 50 | 10 | 7 | 20 | 8 | 13,5 | 13 | 4,82 | M6 |  | | 24.29 € | | 04080-208 | aluminium | 60 | 12 | 9 | 25 | 10 | 14,5 | 13 | 8,77 | M8 |  | | 25.01 € | | 04080-210 | aluminium | 80 | 15 | 11 | 30 | 12 | 20,5 | 19 | 13,9 | M10 |  | | 24.70 € | | 04080-212 | aluminium | 100 | 20 | 14 | 40 | 14 | 28 | 26 | 20,2 | M12/M14 |  | | 28.58 € | | 04080-214 | aluminium | 125 | 20 | 14 | 40 | 14 | 28 | 36 | 20,2 | M12/M14 |  | | 35.71 € | | 04080-216 | aluminium | 125 | 25 | 18 | 50 | 18 | 35 | 27 | 37,8 | M16/M18 |  | | 42.86 € | | 04080-218 | aluminium | 160 | 25 | 18 | 50 | 18 | 35 | 47 | 37,8 | M16/M18 |  | | 48.21 € | | 04080-220 | aluminium | 160 | 30 | 22 | 60 | 22 | 41 | 38 | 58,8 | M20/M22 |  | | 44.49 € | | 04080-2201 | aluminium | 200 | 30 | 22 | 60 | 22 | 41 | 58 | 58,8 | M20/M22 |  | | 58.78 € | | 04080-224 | aluminium | 200 | 30 | 26 | 70 | 26 | 48 | 54 | 84,7 | M24 |  | | 70.32 € | | 04080-2241 | aluminium | 250 | 35 | 26 | 70 | 26 | 48 | 79 | 84,7 | M24 |  | | 71.58 € | | 04080-230 | aluminium | 250 | 40 | 34 | 80 | 34 | 62 | 66 | 135 | M30/M32 |  | | 116.05 € | | 04080-2301 | aluminium | 315 | 50 | 34 | 80 | 34 | 62 | 96 | 135 | M30/M32 |  | | 142.87 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|