norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball, ball-bearing steel 1.3505.
Version:Body tempered.
Ball hardened (50 - 55 HRC).
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. arness clamps.

Ball is secured against rotation.
Drawing reference:
Form C: external thread, smooth flattened ball
Form F: external thread, serrated flattened ball
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02080 Self-aligning pads swivel 12° 186 kB

Drawings (total overview)

Self-aligning pads swivel 12°

Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth

More information

Drawings

Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth

Item selection/filter

Order No.FormBD2D3HESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02080-106C7M66,71314,5131010 20.71 €
02080-108C8M86,71314,5131010 25.59 €
02080-110C10M10101821,9191625 28.91 €
02080-112C12M12101821,9191625 28.91 €
02080-116C16M16202733302490 39.59 €
02080-120C20M20202733302490 51.58 €

Self-aligning pads swivel angle 12°, Form F, with external thread, flattened ball, serrated face

More information

Drawings

Self-aligning pads swivel angle 12°, Form F, with external thread, flattened ball, serrated face

Item selection/filter

Order No.FormBD2D3HESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02080-306F7M66,71314,5131010 25.90 €
02080-308F8M86,71314,5131010 26.29 €
02080-310F10M10101821,9191625 37.50 €
02080-312F12M12101821,9191625 37.50 €
02080-316F16M16202733302490 45.54 €
02080-320F20M20202733302490 51.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83