norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The baseplates offer versatile connection options. The locating slots on the underside can be used to perform alignment directly on the machine table using slot keys. Fastening in 12F7 grid holes with grid spacing of 50 mm is also possible. Claw clamps or separate clamping devices can be located on the side recess. The baseplate is also suitable for all standard zero-point clamping systems with a centre distance of 52/96/200 mm.
The integrated central hole can also be used for alignment. In this case, a specific centre pin is used to perform central alignment on the machine table.
Material:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:Additional product information can be found in the operating instructions.On request:other dimensions.Applications:Suitable for T-slot tables, basic elements with grid holes and zero-point clamping systems.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41405 Baseplates 5-axis vice 655 kB

Drawings

Baseplates 5-axis vice
Baseplates 5-axis vice

Item selection/filter

Order No.B

HLL1L2H3H4H5H6DD2EG1G2CADAcc.PriceOrder
41405-0902809053280-2505,51861125H712H652M12M8 809.00 €
41405-09040090534001503505,51861125H712H652M12M8 1,040.00 €
41405-12528012553280-2505,51861125H716H696M12M10 866.00 €
41405-125400125534001503505,51861125H716H696M12M10 1,097.00 €
41405-125630125536302004505,51861125H716H696M12M10 1,570.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83