norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pendulum jaws 5-axis-clamping-system compact
41325

Pendulum jaws 5-axis-clamping-system compact

go back

Item description/product images

DescriptionMaterial:Body mild steel.
Jaw plates tool steel.
Version:Body black oxidised.
Vice jaws hardened, bright.
Note:Pendulum jaws are used to hold oblique workpieces.
The jaw plates of the pendulum jaws can be swivelled by ±4°.
Pendulum jaws can also be used as fixed jaws.
Rigid design with 2 fastening screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41325 Pendulum jaws 5-axis-clamping-system compact 255 kB

Drawings

Pendulum jaws 5-axis-clamping-system compact

Item selection/filter

Order No.

Bweight
kg
CADAcc.PriceOrder
41325-09015010906 711.00 €
41325-125150101258.77 852.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83