norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic with soft grip
06913-10 inch

Pull handles, plastic with soft grip

go back

Item description/product images

DescriptionMaterial:Main component polypropylene (PP).
Soft components thermoplastic elastomer.
Tapped bushes brass.
Version:Main component black.
Soft components black, orange, yellow, red, green, blue, grey.
Tapped bushes electro zinc-plated.
Note:Excellent carrying and gripping comfort thanks to its soft inner surface.Assembly:From the rear.On request:Main components grey with other colour combinations.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06913-10 inch Pull handles, plastic with soft grip 169 kB

Drawings

Pull handles, plastic with soft grip

Item selection/filter

Order No.Component
colour
ABD

HLLoad
capacity
N
CADAcc.PriceOrder
06913-10-094A111black93,716,310-3248,81055007.73 €
06913-10-094A1187blue93,716,310-3248,81055007.73 €
06913-10-094A1186green93,716,310-3248,81055007.73 €
06913-10-094A1184red93,716,310-3248,81055007.73 €
06913-10-094A112orange93,716,310-3248,81055007.73 €
06913-10-094A1116yellow93,716,310-3248,81055007.73 €
06913-10-094A1188grey93,716,310-3248,81055007.73 €
06913-10-117A111black11720,610-3253,8134,75008.08 €
06913-10-117A1187blue11720,610-3253,8134,75008.08 €
06913-10-117A1186green11720,610-3253,8134,75008.08 €
06913-10-117A1184red11720,610-3253,8134,75008.08 €
06913-10-117A112orange11720,610-3253,8134,75008.08 €
06913-10-117A1116yellow11720,610-3253,8134,75008.08 €
06913-10-117A1188grey11720,610-3253,8134,75008.08 €
06913-10-154A211black148,526,71/4-2065170,35008.68 €
06913-10-154A2187blue148,526,71/4-2065170,35008.68 €
06913-10-154A2186green148,526,71/4-2065170,35008.68 €
06913-10-154A2184red148,526,71/4-2065170,35008.68 €
06913-10-154A212orange148,526,71/4-2065170,35008.68 €
06913-10-154A2116yellow148,526,71/4-2065170,35008.68 €
06913-10-154A2188grey148,526,71/4-2065170,35008.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83