norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Natural tone anodisedOn request:Other lengths.(L max = 6000 mm)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29050-05 Round aluminium tubes with slots 108 kB
 Technical information about rotation locks for plastic tube clamps 969 kB

Drawings

Round aluminium tubes with slots

Overview of items (compressed)

Item selection/filter
Order No.

Version 1BB1B2DLCADAcc.PriceOrder
29050-05-0230X500with slot3,522230500 on request
29050-05-0230X1000with slot3,5222301000 on request
29050-05-0230X2000with slot3,5222302000 on request

Information about this article

If your desired length is not shown,


please contact our sales team.
The maximum length we can supply is 6000mm.

Order now here.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83