norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black.
Screws and nuts electro zinc-plated.
Note:Tube swivel clamps can be seamlessly rotated through 180°.
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
On request:Plastic clamping levers for tightening.Accessory:- Reducer sleeves 29042
- Round and square tubes 29050
Note:Tightening torque for clamping screws:
M6: 10 Nm
M8: 25 Nm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29034 Tube clamps swivel, plastic 238 kB

Drawings

Tube clamps swivel, plastic

Item selection/filter

Order No.A

BCDEFHLMPRSCADAcc.PriceOrder
29034-181818302526,5254590452134M6x18  3.25 €
29034-303030454041,540681366828,552,5M8x25  8.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83