norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Version:Flat seal asbestos-free.Note:Form B has a vent hole on the side of the hexagon head with a diameter of between 2 and 3.5 mm, depending on the size of the screw plug.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) vent hole Form B only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28029 Screw plugs with dipstick 164 kB

Screw plugs with dipstick, Form A

More information

Drawings

Screw plugs with dipstick, Form A

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
28029-119014A19G1/447917 1.64 €
28029-122038A22G3/847,51018 1.68 €
28029-128012A28G1/247,51124 1.81 €
28029-134034A34G3/4591130 2.20 €
28029-142100A42G1510,51236 2.66 €
28029-151114A51G1 1/451213,542 3.54 €
28029-1191415A19M14X1,547917 1.81 €
28029-1211615A21M16X1,547,51018 1.98 €
28029-1261815A26M18X1,547,51021 2.08 €
28029-1282015A28M20X1,5481024 2.10 €
28029-1282215A28M22X1,5481124 2.13 €

Screw plugs with dipstick, Form B

More information

Drawings

Screw plugs with dipstick, Form B

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
28029-219014B19G1/447917 1.68 €
28029-222038B22G3/847,51018 1.71 €
28029-228012B28G1/247,51124 1.86 €
28029-234034B34G3/4591130 2.27 €
28029-242100B42G1510,51236 2.93 €
28029-251114B51G1 1/451213,542 3.80 €
28029-2191415B19M14X1,547917 2.08 €
28029-2211615B21M16X1,547,51018 2.27 €
28029-2261815B26M18X1,547,51021 2.36 €
28029-2282015B28M20X1,5481024 2.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83