norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0737.
O-ring NBR, Shore 90.
Version:Electro zinc-plated.Note:Operating temperature: -20°C / +100°C.
Operating pressure: max. 70 bar for static application.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28021 Screw plugs with hexagon socket 140 kB

Drawings

Screw plugs with hexagon socket

Item selection/filter

Order No.

D

D1LL1SWCADAcc.PriceOrder
28021-1501815G1/81394 1.00 €
28021-1901419G1/416116 1.12 €
28021-2203822G3/817116 1.40 €
28021-2701227G1/220148 2.19 €
28021-3203432G3/4201412 2.42 €
28021-4000140G1221612 4.77 €
28021-5011450G1 1/4251812 10.82 €
28021-5511255G1 1/2241724 14.65 €
28021-14101015M10X11285 1.16 €
28021-17121517M12X1,516106 1.60 €
28021-19141519M14X1,516106 1.32 €
28021-22161522M16X1,516106 1.54 €
28021-25181525M18X1,517118 1.63 €
28021-27201527M20X1,518128 2.21 €
28021-28221528M22X1,5181210 2.36 €
28021-32261532M26X1,52013,512 3.06 €
28021-32270232M27X22013,512 4.11 €
28021-40330240M33X2211517 8.37 €
28021-50420250M42X2241722 11.57 €
28021-55480255M48X2241724 20.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83