norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing in thermoplastic polyamide.Version:Housing, transparent, high mechanical stability, non-ageing,
temperature resistant with oil up to 100 °C,
with water up to 70 °C.
Resistant to solvents but not alcohol.
Flat seal, asbestos-free.
On request:Rubber gasket (NBR).Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28008 Oil level sight glasses domed 144 kB

Drawings

Oil level sight glasses domed

Item selection/filter

Order No.

DD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
28008-2203822G3/8151410198 0.90 €
28008-2801228G1/22017102412 1.02 €
28008-3503435G3/42520103016 1.37 €
28008-4210042G1312410,53620 1.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83