norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
27629

Rod ends with plain bearing external thread, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.

Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KA.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27629 Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 231 kB

Drawings

Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.Version

DD1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27629-05RH thread5M533188611,1120913°7,56,2 30.08 €
27629-06RH thread6M6362096,7512,7221213°9,38,8 30.08 €
27629-08RH thread8M8422412915,87251513°16,716,1 33.51 €
27629-10RH thread10M1048281410,519,05291513°23,425,5 37.46 €
27629-12RH thread12M125432161222,22331913°3234,5 45.76 €
27629-16RH thread16M166642211528,57402215°52,760,6 68.03 €
27629-20RH thread20M20x1,57850251834,92472815°78,183,1 90.54 €
27629-22RH thread22M22x1,58454282038,1512615°97,299,7 102.55 €
27629-051LH thread5M533188611,1120913°7,56,2 30.08 €
27629-061LH thread6M6362096,7512,7221213°9,38,8 30.08 €
27629-081LH thread8M8422412915,87251513°16,716,1 33.51 €
27629-101LH thread10M1048281410,519,05291513°23,425,5 37.46 €
27629-121LH thread12M125432161222,22331913°3234,5 45.76 €
27629-161LH thread16M166642211528,57402215°52,760,6 68.03 €
27629-201LH thread20M20x1,57850251834,92472815°78,183,1 90.54 €
27629-221LH thread22M22x1,58454282038,1512615°97,299,7 102.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83