norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Casing drop-forged steel, tempered.Version:Electro zinc-plated.
Bearing play 15 - 40 µm.
Note:The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 series KA.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27625 Rod ends with ball bearing external thread, DIN ISO 12240-4 191 kB

Drawings

Rod ends with ball bearing external thread, DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1ABHH1KLL1αDynamic
load rating
N
Static
load rating
N
Rev. limit
n max. rpm
Filter
27625-0627625-0616M6362096,759221227506501350
27625-0827625-0818M8422412910,525158,5°400010001300
27625-1027625-10110M1048281410,5122915445014501225
27625-1227625-12112M125432161214,533197,5°495018001125
27625-1627625-16116M166642211519402262502350975
27625-2027625-20120M20x1,57850251824,5472879003450825
27625-2227625-22122M22x1,58454282026512693003980725
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83