norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Swivel feet consist of a threaded spindle and a plate joined together. Any threaded spindle can be combined with any plate.
The height of the complete swivel foot can be calculated from the length of the threaded spindle + height of hexagon + 22.5 mm.
(Overall height of swivel foot = L + L1 + 22.5 mm)

Depending on the version, threaded spindles can have a thread undercut in front of the hexagon.
Accessory:Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27810 Swivel feet threaded spindles steel or stainless steel 238 kB

Drawings

Swivel feet threaded spindles steel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
D1

LL1SWLoad rating
max. kN
Filter
27810-06015127810-060152M6157,5142
27810-06030127810-060302M6307,5142
27810-08040127810-080402M8407,5143,5
27810-08080127810-080802M8807,5143,5
27810-10045127810-100452M10457,5144,7
27810-10070127810-100702M10707,5144,7
27810-10090127810-100902M10907,5144,7
27810-10125127810-101252M101257,5144,7
27810-10150127810-101502M101507,5144,7
27810-12045127810-120452M12457,5147,7
27810-12066127810-120662M12667,5147,7
27810-12100127810-121002M121007,5147,7
27810-12125127810-121252M121257,5147,7
27810-12150127810-121502M121507,5147,7
27810-14066127810-140662M14667,51411,1
27810-14100127810-141002M141007,51411,1
27810-14125127810-141252M141257,51411,1
27810-14150127810-141502M141507,51411,1
27810-16066127810-160662M16667,51714,5
27810-16100127810-161002M161007,51714,5
27810-16125127810-161252M161257,51714,5
27810-16150127810-161502M161507,51714,5
27810-16200127810-162002M162007,51714,5
27810-20085127810-200852M208510,52224,3
27810-20100127810-201002M2010010,52224,3
27810-20125127810-201252M2012510,52224,3
27810-20150127810-201502M2015010,52224,3
27810-20200127810-202002M2020010,52224,3
27810-24085127810-240852M248510,52436,1
27810-24100127810-241002M2410010,52436,1
27810-24125127810-241252M2412510,52436,1
27810-24150127810-241502M2415010,52436,1
27810-24200127810-242002M2420010,52436,1
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83