norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Metal parts, steel grade 5.6.
Elastomer, natural rubber,
medium hardness, Shore 60.
Version:Steel electro zinc-plated.Note:These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.

Machine feet with shear protection are available for situations where tensile forces are to be expected.

The indicated load data are reference values for static loads by rubber hardness of Shore 60A.

In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request:Rubber hardness Shore 40 or 70 A.Drawing reference:
1) With shear protection
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27760 Machine feet 201 kB

Drawings (total overview)

Machine feet

Machine feet, Form A

More information

Drawings

Machine feet, Form A

Item selection/filter

Order No.FormVersion 1ABDD1D2HLLoad rating
max. kN
CADAcc.PriceOrder
27760-062060Awithout shear protection856662M108,2301101,5 29.65 €
27760-078060Awithout shear protection1107878M109301281,8 29.65 €
27760-092060A-1109686M1210,2421403 35.47 €
27760-106060Awithout shear protection140110106M1212,4391703,6 30.62 €
27760-062160Awith tear protection856662M108,2301101,5 37.38 €
27760-078160Awith tear protection1107878M109301281,8 37.38 €
27760-092160Awith tear protection1109686M1210,2421403 53.84 €
27760-106160Awith tear protection140110106M1212,4391703,6 39.01 €

Machine feet, Form B

More information

Drawings

Machine feet, Form B

Item selection/filter

Order No.FormVersion 1ADD1D2HLLoad rating
max. kN
CADAcc.PriceOrder
27760-150060Bwithout shear protection132150M1612,5511688 46.72 €
27760-150160Bwith tear protection132150M1612,5511688 62.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83