norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing die-cast zinc.
Bevel gears steel.
Version:Housing bright.
Bevel gears surface hardened.
Ball bearing with sealing washer RS.
Note:Universally applicable and maintenance-free bevel gear, particularly suitable for drives with electric motors. The housing is sealed to prevent grease leakage and keep dust out. Can be mounted in any position. The rotation direction is arbitrary.

Drive and output over a hexagon socket.

This bevel gear transmission is ideal for use as a diversion drive, distribution transmission or gear reducer for electric motors; e.g. for louvre or actuators in special machine constructions.
Technical data:Duty cycle: 20% (at 5 min.)Temperature range:-20 °C to +40 °C.Drawing reference:
1) For DIN 7500 M5 self-tapping screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22714 Bevel gears 353 kB

Drawings

Bevel gears

Item selection/filter

Order No.ItemTransmission
ratio
Max.
rpm
Max. driving
torque M
Nm
SW1SW2CADAcc.PriceOrder
22714-1171Bevel Gear1:11501077 40.97 €
22714-1172Bevel Gear1:11501077 47.27 €
22714-1173Bevel Gear1:11501077 48.68 €
22714-1174Bevel Gear1:11501077 55.10 €
22714-91Mounting Flange----- 26.43 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83