norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Worm screw steel, worm wheel special brass.
Version:Housing anodised.
Ball bearing with rubber sealing washer RS.
Note:Universally applicable and maintenance-free worm drive in one size with a centre distance of 20 mm and 7 different ratios. The housing is sealed to prevent grease leakage and keep dust out. These are left hand worm gears. The rotation direction on the shaft is arbitrary.

- smooth power transmission
- simple screw fastening
- quiet
Technical data:Radial backlash: ±1°
Duty cycle: 20% (at 5 min.)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Temperature range:-20 °C to +60 °C.Note:FR permissible radial force at FA=0
FA permissible axial force at FR=0
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22700 Worm drives 302 kB

Drawings

Worm drives

Item selection/filter

Order No.Transmission ratioSelf-lockingspeed range
n
rpm
Max. driving
torque M
Nm
Max. output torque
M
Nm
Shaft load
FR
N
Shaft load
FA
N
Efficiency
%
CADAcc.PriceOrder
22700-1313:1not self-locking100 / 500 / 10002,1 / 1,8 / 1,515 / 13 / 1120020056 202.75 €
22700-1515:1not self-locking100 / 500 / 10001,5 / 1,3 / 1,012 / 10 / 825025052 202.75 €
22700-1818:1not self-locking100 / 500 / 10001,1 / 0,9 / 0,711 / 9 / 725025055 202.75 €
22700-2323:1not self-locking100 / 500 / 10000,9 / 0,7 / 0,510 / 8 / 625025050 202.75 €
22700-3030:1not self-locking100 / 500 / 10000,6 / 0,5 / 0,48,5 / 7 / 5,535035045 202.75 €
22700-4040:1self-locking100 / 500 / 10000,4 / 0,3 / 0,35,5 / 4,8 / 440040039 202.75 €
22700-6565:1self-locking100 / 500 / 10000,2 / 0,2 / 0,24,5 / 3,8 / 350050029 202.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83