norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Race body steel.
Wiper modified polyamide.
Rollers steel 1.3505.
Version:Race body electro zinc-plated.Note:Roller carriages with lifetime lubricated ball bearings and polyamide wipers that protect the tracks from dirt.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).

Application temperature -30°C to +120°C.
On request:Roller carriages with 4 or 5 rollers.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21322 Roller carriages steel 206 kB

Drawings (total overview)

Roller carriages steel

Fixed bearings

More information

Drawings

Fixed bearings

Item selection/filter

Order No.SizeA1BB1B2D

EHH1LL1C dynamic
N
C0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21322-111806018209,51814M520155,7766015308202601,54,78,2 116.91 €
21322-1128080283514,92821,7M522,523,99,710080426021706406,21627,2 133.89 €
21322-1135100354519,93527,85M627,530,211,912010080403510106012,933,761,5 162.91 €
21322-1143120435524,94334,3M832,53714,5140120122805500157023,660104,5 174.81 €

Floating bearings

More information

Drawings

Floating bearings

Item selection/filter

Order No.SizeA1BB1B2D

EH
min.
H
max.
H1LL1C dynamic
N
C0Y
N
Mz
Nm
CADAcc.PriceOrder
21322-121806018209,51814M52014,716,15,7766015308208,2 116.91 €
21322-1228080283514,92821,7M522,523,325,29,7100804260217027,2 133.89 €
21322-1235100354519,93527,85M627,528,932,911,91201008040351061,5 162.91 €
21322-1243120435524,94334,3M832,535,639,514,5140120122805500104,5 174.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83