norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Tracks inductively hardened and ground.Note:Profile guide rails can be screwed on from above. The profile guide rails are available in four sizes and one or more carriages can be assembled on them. 4-row versions with round arch profile. The tracks of the profile guide rails are set below an angle of 45° and thus can carry loads from all directions.
On request:Lengths up to a max. 3960 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21410 Profile guide rails 167 kB
 Technical Information for Profile Guide Rails 105 kB

Drawings

Profile guide rails

Item selection/filter

Order No.

SizeBD

D1HLL1L2TCADAcc.PriceOrder
21410-1520X052015154,57,51452020605,3 74.52 €
21410-2020X0520202069,51852020608,5 74.52 €
21410-2520X052025237112252020609 80.64 €
21410-3020X0520302891426520208012 81.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83