norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:Milled and anodisedNote:The swivel angle is mounted on a rotary positioning table and offers further mounting possibilities.
Suitable for 21160 in matching sizes.
Drawing reference:
1) D3 for socket head screw ISO 4762
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21162 Swivel angles 197 kB

Drawings

Swivel angles

Item selection/filter

Order No.BD

D1D2D3HH1H2LL1CADAcc.PriceOrder
21162-04763,3M3M3221162922 58.33 €
21162-0812114,5M4M4361884636 66.24 €
21162-1220166,5M6M65130107560 92.78 €
21162-25254011M10M10986520150130 201.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83