norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Version:Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note:360° adjustment, no end stop.
Scale graduation is 10 increments.
Transmission ratio:
21160-08 = 50:1
21160-12 = 55:1
21160-25 = 50:1

The rotary stage can be easily combined with other modules of the same size.
Drawing reference:
All counterbores to DIN 74-Bm (D6)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21160 Rotary positioning stages 403 kB

Drawings

Rotary positioning stages
Rotary positioning stages

Item selection/filter

Order No.D

D1D2D3D4D5D6HH1H2H3LL1L2L3F1
N
F2
N
F3
N
M1
Nm
CADAcc.PriceOrder
21160-082623543610M4x64301496561729365005002003 356.09 €
21160-122623806015M6x964017,5126693143605005002005 430.69 €
21160-25514615013040-10,27535181213453801301000100050010 1,216.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83