norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Vertical stage, bearing blocks and scale knob Al alloy, anodised.
Guiding columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing, maintenance-free
Version:Guide backlash < 0.05 mm.
Spindle self-locking, with additional lock.
Note:For positioning the height of all types of components and assemblies e.g. stops, sensors, limit switches, tables, cameras, entire assemblies etc. The height of the stage is adjusted manually by turning the scale knob. 1 increment of the scale equals 0.1 mm travel.

Within the respective sizes, the vertical stages can be easily combined using the modular principle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21140 Vertical stages 301 kB

Drawings

Vertical stages
Vertical stages

Item selection/filter

Order No.BB1D

D1D3D4D5HH1H2H3H4H5LL1L2L3L4L5Travel
S
F1
N
F2
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21140-04292213124M33191714138484,570622286430500,50,52 344.51 €
21140-08463626238M4432292723146148,512010836128,58801002,52,55 357.75 €
21140-127560262312M66383628,52715,5720918016560151112150200101020 498.18 €
21140-25150130524625M10106864545228133472902651302518255007005050100 1,221.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83