norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing high-strength aluminium.
Guide shafts and leverage steel.
Version:Housing coated with Hart-Coat®.
Guide shafts hardened and ground.
Note:Maintenance-free pneumatic parallel gripper with leverage kinematics. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.

Repeat accuracy ±0.02 mm.
Accessory:See table for proximity switches and plug connectors.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20100 Grip module parallel grippers 367 kB
 Technical information for grip modules 93,8 kB

Drawings

Grip module parallel grippers

Overview of items (compressed)

Item selection/filter
Order No.AA1A2A3BB1B2DD1

D2D3D4EE1E2E3CADAcc.PriceOrder
20100-03002521,554,5-196-7M363M311-1117,5  600.07 €
20100-0400362456-261067M47,54,3M415-1524  632.97 €
20100-05008533,555-281267M47,54,3M526-1532  720.10 €
20100-10017022,54,510-401667M47,54,3M632-3238  830.24 €
20100-12026020811-4520-10M610,56,4M848482448  983.14 €
20100-1203802169166025-10M610,56,4M848-4858  1,200.16 €
20100-1206602169166025-10M610,56,4M848-4858  1,200.16 €
20100-150650271112207528-10M613,58,2M848724872  1,463.18 €
20100-151050271112207528-10M613,58,2M848724872  1,463.18 €
Order No.E4E5HH1L

L1L2PP1P2P3P4TT1T2T3CADAcc.PriceOrder
20100-030025-114013403419M59,59,54,5161,60,5-3,5  600.07 €
20100-04003615154512,5605024M54,57618,51,612,54,2  632.97 €
20100-05008520205620706034M5476,5281,612,54,5  720.10 €
20100-10017032326718,51008242M5996271,61,52,54,5  830.24 €
20100-12026032328123,51209660R1/888830,52,11,5-6,5  983.14 €
20100-1203804848873914512070R1/8151511,5302,12-6,5  1,200.16 €
20100-1206604848873914512070R1/8151511,5302,12-6,5  1,200.16 €
20100-15065048481084717114090R1/8222215382,12-9  1,463.18 €
20100-15105048481084717114090R1/8222215382,12-9  1,463.18 €
Order No.Travel
per jaw
Clamping force
at 6 bar
(N)
Expanding force
at 6 bars
(N)
Recommended
workpiece weight
kg
Cylinder
Ø
Air consumption
per cycle at
6 bar (ccm)
Suitable
proximity
switch
Suitable
plug
connector
CADAcc.PriceOrder
20100-030025325350,12140,3483000-010X2000-  600.07 €
20100-040036436460,17160,883000-030X3000-  632.97 €
20100-050085585950,4252,583000-030X3000-  720.10 €
20100-100170101701700,7632883000-04080150-010X2000  830.24 €
20100-120260122602601,174015,183000-05080150-010X2000  983.14 €
20100-120380123803801,785023,683000-04080150-010X2000  1,200.16 €
20100-120660126606602,965023,683000-04080150-010X2000  1,200.16 €
20100-1506501565065036346,883000-05080150-010X2000  1,463.18 €
20100-15105015105010504,746346,883000-05080150-010X2000  1,463.18 €
Order No.M1
Nm
M2
Nm
M3
Nm
F1
N
F2
N
F3
N
C
max.
Moment of
inertia
(10⁻³ kgm²)
CADAcc.PriceOrder
20100-0300251,61,51,514084140250,00632  600.07 €
20100-0400363,93,71,32508271400,0278  632.97 €
20100-050085661,628010072500,0767  720.10 €
20100-100170121412540150400650,416  830.24 €
20100-1202602730121100640340800,787  983.14 €
20100-120380576795150035021001101,89  1,200.16 €
20100-120660576795150035021001101,89  1,200.16 €
20100-1506508794201190089037001405,36  1,463.18 €
20100-1510508794201190089037001405,36  1,463.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83