norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing high-strength aluminium.
Stop system steel.
Version:Housing anodised.
Stop system hardened and black oxidised.
Note:Maintenance-free pneumatic linear modules for small installation spaces with recirculating ball bearing guide and load capacity of max. 12 N. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M3.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.

Repeat accuracy ±0.01 mm.
Accessory:See table for shock absorbers and proximity switches.Drawing reference:
1) compressed air connections
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20032 Linear modules pneumatic with rail guide 370 kB
 Technical information for linear modules, pneumatic, with guide rail 102 kB

Drawings

Linear modules pneumatic with rail guide
Linear modules pneumatic with rail guide

Overview of items (compressed)

Item selection/filter
Order No.SizeELPTravel
S
Piston
force at
6 bar (N)
Retraction
force at 6 bars
(N)
Cylinder
Ø
Air consumption
per cycle at
6 bar (ccm)
CADAcc.PriceOrder
20032-403543610061351813830,8  769.42 €
20032-406545113091651813857,2  854.90 €
Order No.SizeM1
Nm
M2
Nm
M3
Nm
S1S2S3Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
20032-4035488413 + S (travel)7,51012001960  769.42 €
20032-4065488413 + S (travel)7,51012001960  854.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83