norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Table aluminium.
Centring rings 1.4301 stainless steel.
Screws steel.

Version:Table natural tone anodised
Screws, bright.
Note:An additional centring hole is located on each tapped hole on the underside of the table, this enables the table to be precisely mounted on a linear guide slide using the centring rings.

The profile slots on the upper side enable universal mounting possibilities.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20310 T-slot tables 115 kB

Drawings

T-slot tables

Item selection/filter

Order No.SizeTypeSlot
width
A

A1A2BD6D7HLNCADAcc.PriceOrder
20310-0617460I642303060M610121746 42.42 €
20310-0823080I855404080M813162308 58.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83