norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Measuring spindle stainless steel.
Version:Measuring spindle hardened and ground.Note:Display rotatable by 280°
Standard holding shank Ø 8h6
Exchangeable probe
Thread M2.5
Protection class IP42
Function:– Optional measuring system mm/inch
– PRESET

Electronics can be switched off.
6 digit LCD display.
Extra large digits.
Digit height 8.5 mm.
Max. traverse speed 1.5 m/s.
Data interface: Digimatic, Opto RS-232C, USB factory standard.
Battery life ca. 2000 hours.
Supplied with type CR2032 battery.
Accessory:Spare CR2032 battery
order No. 32510-20.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 32542 Dial gauges digital 212 kB

Drawings

Dial gauges digital

Item selection/filter

Order No.

Version

Type

ABMeasuring
range
mm
Resolution
mm
Precision
mm
Repeat
precision
µm
Probe
force
N
CADAcc.PriceOrder
32542-01dial gaugePreset78,453,4250,0010,0052 (±2s)0,6 - 1,10  632.64 €
32542-02dial gaugePreset78,453,4250,010,0102 (±2s)0,6 - 1,10  541.72 €
32542-03dial gaugePreset65,953,412,50,0010,0052 (±2s)0,7 - 0,95  623.55 €
32542-04dial gaugePreset65,953,412,50,010,0102 (±2s)0,65 - 0,9  501.91 €
32542-012dial gauge with calibration certificatePreset78,453,4250,0010,0052 (±2s)0,6 - 1,10  676.87 €
32542-022dial gauge with calibration certificatePreset78,453,4250,010,0102 (±2s)0,6 - 1,10  577.75 €
32542-032dial gauge with calibration certificatePreset65,953,412,50,0010,0052 (±2s)0,7 - 0,95  667.97 €
32542-042dial gauge with calibration certificatePreset65,953,412,50,010,0102 (±2s)0,65 - 0,9  549.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83